IESNA:LM-63-2002
[TEST]P1347898
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R259735DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 3500K CCT AND, 97CRI , E3A301WMH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]630
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
27 41.7 67.6 105.8 292.1 725.9 1362.5 2057.3 2551.6 2696.2
2787.9 2880.2 2948.4 2997.2 3043.6 3077.1 3113 3134.7 3148.8 3137.1
3111.8 3050.1 2972.5 2870.2 2762.7 2604.5 2440.5 2271.3 2005.6 1329.6
685.4 272.2 73.5 31.2 6.5 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
27 42.3 67.6 105.2 288 702.4 1313.7 2010.3 2501.7 2646.3
2758.5 2836.1 2911.4 2963.1 3006.6 3039.5 3069.5 3093.6 3100 3085.9
3051.3 2998.9 2921.4 2819.7 2695.6 2559.3 2398.8 2201.9 1952.7 1280.2
654.2 266.9 74.1 31.7 7.1 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
27 40.6 64.7 104 282.7 646.6 1226.7 1889.8 2388.8 2526.9
2630.4 2716.2 2772.1 2817.9 2856.1 2882.6 2900.8 2919.6 2917.8 2899
2866.1 2806.7 2725.6 2633.9 2518.1 2362.4 2206.6 2012 1749.9 1067.4
531.4 241 69.4 30.6 7.6 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
27 41.7 64.1 101.1 251 583.1 1099.8 1697 2184.3 2329.4
2438.8 2514 2572.2 2611.6 2634.5 2648 2655.7 2663.9 2655.1 2630.4
2587.5 2529.9 2452.9 2345.3 2230.7 2056.1 1880.4 1655.2 1384.9 751.2
393.2 208.1 64.1 28.8 8.2 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
27 40.6 62.9 95.2 215.1 502 934 1453 1920.3 2052
2156 2235.4 2290.6 2327.7 2347.1 2348.3 2341.2 2326.5 2307.1 2276
2220.1 2147.2 2049.7 1920.3 1746.9 1559.4 1350.2 1130.9 935.8 497.3
282.1 160.5 58.2 25.9 9.4 1.8 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
27 40 60.5 89.3 183.4 416.7 747.7 1166.8 1538.9 1669.3
1774 1851.6 1899.2 1925 1933.3 1923.3 1899.8 1860.4 1818.1 1762.8
1691.7 1595.3 1470.7 1320.8 1150.3 986.9 825.3 691.3 560.2 327.4
201 119.3 54.7 19.4 8.2 1.8 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0 0 0 0
27 39.4 58.2 83.5 155.8 333.3 589 885.8 1166.2 1256.1
1333.1 1390.1 1423.6 1434.2 1424.2 1397.2 1358.4 1302 1234.4 1165
1093.3 999.8 886.4 769.4 644.2 553.1 463.2 389.7 332.1 219.2
141.1 77 32.3 12.9 5.3 1.2 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0 0 0
27 36.4 50 65.2 84.1 137 222.2 294.5 346.2 355
359.1 356.2 348.6 336.8 323.9 306.2 287.4 265.1 246.3 222.8
203.4 184.6 165.2 148.1 128.7 111.1 94 78.8 60 23.5
14.7 6.5 1.8 0.6 0 0 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0
27 31.7 35.9 39.4 42.3 43.5 42.3 39.4 37 35.3
34.1 32.9 31.2 29.4 27.6 25.9 24.7 21.7 18.8 15.3
11.2 7.6 6.5 5.3 4.1 2.9 2.4 1.2 1.2 0
0 0 0 0.6 0.6 0.6 1.2 1.2 1.2 1.8
1.8 1.8 1.8 1.2 1.2 1.2 1.2 1.2 0
27 27 25.3 23.5 20.6 17 14.1 11.8 8.8 7.6
7.1 5.9 5.3 4.7 4.1 3.5 2.9 1.8 1.8 1.2
1.2 0.6 0.6 0.6 0.6 0.6 0 0 0 0.6
0.6 0.6 1.2 1.2 1.2 1.2 1.8 1.8 2.4 2.4
2.4 2.4 1.8 1.8 1.8 1.8 1.8 1.8 0
27 22.3 17.6 13.5 10 7.1 5.3 3.5 1.8 1.2
1.2 0.6 0.6 0.6 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.6 0.6 0.6 1.2 1.2 1.8 1.8 2.4 2.4 2.4
2.4 1.8 1.8 1.8 1.2 1.2 1.2 1.2 0
27 18.8 12.9 8.8 5.9 4.1 2.4 1.2 0.6 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.6 1.2 1.2 1.8 1.8 2.4 2.4 2.4 2.9 2.9
2.4 2.4 1.8 1.8 1.2 1.2 0.6 0.6 0
27 17 11.2 7.1 4.7 2.4 1.8 0.6 0.6 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.6 0.6 0.6
1.2 1.8 2.4 2.4 2.9 2.9 2.9 3.5 3.5 3.5
2.9 2.9 2.4 1.8 1.8 1.2 0.6 0.6 0
27 16.5 10 6.5 4.1 2.4 1.8 0.6 0.6 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.6 0.6 0.6 1.2
1.8 2.4 2.4 2.9 2.9 3.5 2.9 3.5 3.5 3.5
3.5 2.9 2.4 2.4 1.8 1.2 0.6 0.6 0
